Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
SOIC 16WB | 10.3 | 7.5 | 2.5 | SMT | |||
SOIC 8NB | 4.9 | 3.9 | 1.5 | SMT | |||
NEW | SOIC 8WB | 5.85 | 10.3 | 2.8 | SMT |
Characteristics
- 2- and 4-channel digital isolators
- Isolation voltage up to 5000 VRMS
- Basic (SOIC-8NB) and reinforced (SOIC-16WB) insulation
- Signal transmission in high-speed applications (data rate up to 150 Mbps)
- High level of immunity to system noise (CMTI ±150 kV/μs)
- Industrial standard package and pin configuration
- UL 1577 recognized
- DIN EN IEC 60747-17 (VDE 0884-17) certification
Applications
- Isolated communication interfaces (SPI, CAN, RS-232, RS-485)
- Motor Control
- Industrial SMPS
- Test and measurement systems
- Microcontroller and DSP application
- Industrial automation
- Programmable logic controller (PLC) interfaces
- Battery management systems
- Solar inverters
- Level shifters
Products
Order Code | Datasheet | Simulation | Downloads | Status | VCC min. (V) | VCC max. (V) | Channel Configuration | tPLH, tPHL (ns) | DR (Mbps) | CMTI (kV/µs) | VISO (V (RMS)) | Default Output | Application | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 18014015401H | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 4/0 | 12 | 150 | 150 | 5000 | High | RS-232, UART | ||
![]() | 18014015401L | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 4/0 | 12 | 150 | 150 | 5000 | Low | SMPS | ||
![]() | 18014115401H | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 3/1 | 12 | 150 | 150 | 5000 | High | CAN, SPI, RS-485, RS-232 | ||
![]() | 18014115401L | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 3/1 | 12 | 150 | 150 | 5000 | Low | SMPS | ||
![]() | 18014215401H | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 2/2 | 12 | 150 | 150 | 5000 | High | CAN, UART, LVDS, RS-232 | ||
![]() | 18014215401L | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 2/2 | 12 | 150 | 150 | 5000 | Low | SMPS | ||
![]() | 18012015411H | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 2/0 | 12 | 150 | 150 | 3750 | High | – | ||
![]() | 18012015411L | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 2/0 | 12 | 150 | 150 | 3750 | Low | SMPS | ||
![]() | 18012115411H | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 1/1 | 12 | 150 | 150 | 3750 | High | CAN, UART | ||
![]() | 18012115411L | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 1/1 | 12 | 150 | 150 | 3750 | Low | SMPS | ||
![]() | 18012015421H | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 2/0 | 12 | 150 | 150 | 5000 | High | – | ||
![]() | 18012015421L | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 2/0 | 12 | 150 | 150 | 5000 | Low | SMPS | ||
![]() | 18012115421H | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 1/1 | 12 | 150 | 150 | 5000 | High | CAN, UART | ||
![]() | 18012115421L | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.375 | 5.5 | 1/1 | 12 | 150 | 150 | 5000 | Low | SMPS |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 18014015401H | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 18014015401L | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 18014115401H | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 18014115401L | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 18014215401H | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 18014215401L | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 18012015411H | SPEC | |
![]() | 18012015411L | SPEC | |
![]() | 18012115411H | SPEC | |
![]() | 18012115411L | SPEC | |
![]() | 18012015421H | SPEC | |
![]() | 18012015421L | SPEC | |
![]() | 18012115421H | SPEC | |
![]() | 18012115421L | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | VCC min. (V) | VCC max. (V) | Channel Configuration | tPLH, tPHL (ns) | DR (Mbps) | CMTI (kV/µs) | VISO (V (RMS)) | Default Output | Application | Samples |
---|
On-Off Keying (OOK)
Enhancing Digital Isolation
Keep Your Signal Noise-proof
Digital isolators play a Important role in modern electronics, ensuring the safe transfer of data and power between different circuits while maintaining electrical isolation. One of the key decisions when designing digital isolators is choosing the modulation scheme that best suits the application.
The WPME-CDIx series offer an On-Off Keying (OOK) modulation technique to transmit data from the Input to the Output side. It is a technique where data is encoded by switching the output between two distinct levels - typically high and low. This simplicity translates to lower complexity in both the transmitting and receiving ends of the isolator. The binary nature of OOK means that it is relatively resistant to amplitude variations caused by noise. This robustness ensures that data transmission remains reliable, even in noisy environments.

Service & Support
Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you!
With just a few details, we can answer your enquiry.

- Product related & application specific support by hotline
- Troubleshooting and individual design solutions

- Individual review of customer layouts
- Reference layout given in every datasheet

- Solution for conducted & radiated emissions
- Tested filter configurations for EN55032 / CISPR-32 class B compliance
- Real EMI behavior shown as well as gain and phase response of EMI filter shown on REDEXPERT

- Temperature distribution
- Total power handling
- Thermal behaviour of power modulesas well as interactive power loss chart on shown on REDEXPERT
Videos
Webinar: Digital isolators – The Next Step in Signal Protection
Videos
Webinar: Galvanically isolated voltage measurement made easy with digital isolators.